Skip to main content

General Purpose Chemical Fume Hoods

General Purpose Chemical Fume Hoods

Choose a general purpose chemical fume hood designed to support a wide range of lab applications. Explore floor mounted and benchtop models with options for increased visibility and equipment clearance. Select the hood configuration that best matches your workflow, space, and containment needs.

Labconco boasts a line of general chemistry fume hoods to meet the different requirements and applications for every type of customer. Whether the need is for a Floor Mounted fume hood for large equipment, or a smaller, glass-walled enclosure for extra visibility, Labconco has the right fume hood solution. Explore this expansive offering of fume hoods for the right fit for you.

Talk to an Expert

Find your Product

6 items

Electrical Duplexes
Basic Laboratory Hoods
Basic Laboratory Hoods
Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are...
protector pass through laboratory hood
Protector Pass-Through Laboratory Hoods
Protector Pass-Through Laboratory Hoods offer sashes on two sides allowing operation on either side of the fume hood. An audible alarm sounds to prevent simultaneous opening of both sashes. With...
Protector XVS Ventilation Stations
Protector XVS Ventilation Stations
Protector XVS Ventilation Stations may be used as light duty fume hoods, science classroom work stations, solvent cleaning work bays, weighing stations or for pathology and cytology. With glass tops...
Protector Demonstration Hoods
Protector Demonstration Hoods
Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations.
Fiberglass 30 Laboratory Hoods
Fiberglass 30 Laboratory Hoods
Compact, benchtop Fiberglass 30 Laboratory Hoods are designed for research, educational and clinical applications requiring small working space and efficient fume removal. The fiberglass liner is...
Canopy Hoods
Canopy Hoods
Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1